??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 4 Sept 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Standard (US), Balanced Lower Plug, Spiral Clean Lower Plug, No Leakage Chamber Cleaning, 4-Inch - Mixproof Valve
Bill of material
9613104904
IDNR
Valves Order Code
9613104904
CODE
CAS CODE INPUT
MP(2):SF101101UW229PNNNNHLLNB5XXXXX
PRODUCT
Product Type
US Version Standard
INFO
Data Sheet
Data Sheet
AVAILABILITY
Discontinued
CAS2VIS
Lower Valve body size
4-Inch
CAS3VIS
Upper Valve body size
4-Inch
CAS5VIS
House configuration
Welded houses
CAS7VIS
Fittings on ports
None
CAS8VIS
Fittings on ports
None
CAS9VIS
Fittings on ports
None
CAS10VIS
Fittings on ports
None
CAS12VIS
Plugs
Lower
CAS13VIS
Spiral Cleaning of spindel
Lower
CAS14VIS
Spiral cleaning of leakage chamber
No
CAS15VIS
Internal cleaning (Seat lift)
Both
CAS16VIS
Actuator size
5-Basic