??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Goebel
Description
Star expanding blind rivet flat head stainless steel A2 - stainless steel A2
Bill of material
7089401600
DA
Outer diameter
mm
ART
Part ID
KTXT
Short text
Star expanding blind rivet flat head
MATD
Mandrel material
Stainless steel A2 [1.4301]
MATH
Sleeve material
Stainless steel A2 [1.4301]
F
Form
KB
Clamping range
mm
D1
Sleeve diameter
mm
L
Sleeve length
mm
FMAX
Fmax
mm
D2
Head diameter
mm
K
Head height
mm
D
Rivet mandrel diameter
mm
P
Mandrel length
≥ 27,0 mm
B
Drill hole diameter
mm
S
Shear values
N
Z
Traction
1000 N
EAN
EAN number
ZTN
Customs tariff number
83082000
NORMDE
ISO NORM
ISO 7337
NORMEU
ISO NORM
-
SD
Layer thickness
3 - 5 μm
ROHS
Restriction of hazardous substances
yes