??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
StarQuick Quick delivery / Shape A
Bill of material
A1-26S5M0100AF-08T0X
TYPE
Type
S5M
NT
Number of Teeth
NW
Nominal width
0100 mm
S
Shape
A
MS
Material and Surface treatment
FL
Flange
SD
Bore
mm
KW
Keyway
TH
Tapping Hole
ATTENTION
Attention
-
T
Tap size
- mm
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
W
Tooth width
11 mm
H
Width of step for the flange
2.5 mm
LA
Pulley width
16 mm
F
Flange outer diameter
mm
M
Flange inner diameter
mm