??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
StarQuick Quick delivery / Shape B
Bill of material
S1-T10-15-22BF-12T0K
TYPE
Type
T10
NT
Number of Teeth
NW
Nominal width
15 mm
S
Shape
B
MS
Material and Surface treatment
FL
Flange
SD
Bore
mm
KW
Keyway
TH
Tapping Hole
ATTENTION
Attention
-
T
Tap size
- mm
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
W
Tooth width
17 mm
H
Width of step for the flange
2.5 mm
LA
Pulley width
22 mm
K
Boss width
mm
LB
Total width
mm
D
Diameter
mm
F
Flange outer diameter
mm
M
Flange inner diameter
mm