??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
StarQuick Quick delivery / Shape C
Bill of material
A1-16S3M0100CF-04T0X
TYPE
Type
S3M
NT
Number of Teeth
NW
Nominal width
0100
S
Shape
C
MS
Material and Surface treatment
FL
Flange
SD
Bore
mm
KW
Keyway
TH
Tapping Hole
ATTENTION
Attention
-
T
Tap size
- mm
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
W
Tooth width
11 mm
H
Width of step for the flange
2 mm
K
Boss width
10 mm
LB
Total width
23 mm
D
Diameter
mm
F
Flange outer diameter
mm
M
Flange inner diameter
mm