??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Nansin
Description
STC W-11 Stopper
Bill of material
STC-125 CBC W-11
ORDERNO
Order Number
STC-125 CBC W-11
WM
Wheel Material
Rubber (With Bearing)
AL
Allowable Load
1500 N
AL2
Allowable Load
153 kgf
SF
Starting Force
9.00 daN
TSF
Turning Starting Force
60.75 daN
WD
Wheel Diameter
125 mm
WW
Wheel Width
38 mm
H
Height
190 mm
A
Mounting Pitch
90 mm
B
Mounting Pitch
90 mm
A1
Mounting Pitch
75 mm
B1
Mounting Pitch
75 mm
X
Plate Size
110 mm
Y
Plate Size
110 mm
P
Mounting Hole Diameter
11.0 mm
TR
Turning Radius
(R101) mm
E
Eccentricity
35 mm