??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Promatec
Description
STC1700500, STC1700600, STC1700700, STC1700800 - Polysulfone with Polycarbonate Sleeve
Bill of material
STC1700600
PN
Part No.
TT
Termination Type
A
1.20 (30.5)
B
2.00 (50.8)
C
D
E
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
Steam-Thru Connections
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low
39°F
WCOLUMN
CPC Low
4°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave, SIP process
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Natural Polysulfone
BBCOLUMN
NA
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
PC Removable Sleeve
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note