??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Plantco
Description
Steel Safe Edge - BorderStyle Safe Edge® is an edging for green spaces which has an anti-cut fold on the upper edge guaranteeing greater safety. This steel batten is ideal for marking out flowerbeds, paths and other green space creations
Bill of material
BorderStyle Safe Edge - BORDSAFE80M
SERIES
Series
BORDSAFE80M
LODLEVEL
LOD level
300
L
Length
2000 mm
H
Height
mm
T
Thickness
1.25 mm
SL
Stakes/Length
3
MAT
Material
Galvanised steel - DX51DZ275 - galvanisation thickness 16 to 22 µ
COL
Color
WEIGHT
Weight
3.7 kg
ACCESSOIRES1
Fixing by steel piles 30.5 cm long by 2 mm thick
ACCESSOIRES2
Accessories
Junction by superposition of borders
PL
Pile/Length
3 fixing stakes included
DESC
Description
Edging for masses in painted or natural galvanized steel. Galvanized steel DX51DZ27. Galvanizing thickness 16 to 22 μ. Height 80, 100 and 150 mm by 2 ml long. Thickness of 1.25 mm. Anti-cut folded edge. Head thickness greater than 2.5 mm. Fixing by steel stakes 30.5 cm long by 2 mm thick. Borderstyle Safe Edge® type or equivalent
MANUF
Manufacturing
Made in France