??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
MOVET
Description
Steel Vulcanized with Mounting strap M14, Ø80
Bill of material
MOVET+45826022/F(hoch0)
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height maschine-bottom
35 mm
B
Nutzbare Gewindelänge
mm
D
Base
80 mm
CH
Regulation key
14 mm
F
Thread
M14
G
Height base
25 mm
H
Total height
mm
I
54 mm
SL
Maschine foot load
10000 N
INFO
Download-Link
Download-Link