??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Stepped hollow centres - -
Bill of material
349751
BEST
Order No.
349751
SPITZE
90° °
SPANNB
Clamping range
Ø 4–13 mm
SPALTB
Gap width
3 mm
D
diameter
10 mm
L
Length
42 mm
M
thread
M 6 mm
BS
Description
Information
Infotext