??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Stepped jaw - -
Bill of material
27862
BEST
Order No.
27862
WS
Material
Stainless steel
BACKENB
Jaw width
35 mm
LUMFANG
Scope of delivery
1 jaw
BESCH
Description
Height adjustment 2,0 mm. Length adjustment 1,5 mm
B
width
35 mm
B1
Distance
21 mm
H
Height
14.4 mm
H1
Distance
7 mm
H2
Distance
2 mm
L
Length
6 mm
L1
Length
1.5 mm
BS
Description
Infotext