??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
STL12080 - Mink Standard strip brushes
Bill of material
STL12080-K1
ORDERNO
Order number
STL12080-K1
FH
Bristle length
mm
D
Bristle diameter
0.1 mm
L
Body length
2600 mm
MAT1
Body material
Polyvinyl chloride / PVC (black)
MAT2
Bristle material
Polypropylene (grey / smooth)
SDT
Standard delivery time
3 to 4 weeks days
INFO
Info
For glass thickness 8 mm
VE
Packaging Unit
10 PCS