??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
STL2004BS-K2 - Brush-grommet
Bill of material
STL2004BS-K2
ORDERNO
Order number
STL2004BS-K2
FL
Bristle field length
200 mm
GL
Overlall length
270 mm
AM
Cut-out dimension
234 mm
MAT1
Body material
Aluminium / ABS / AL / ABS (black (RAL 900))
MAT2
Bristle material
Polyvinyl chloride (black (RAL 900))
SDT
Standard delivery time
Max. 10 working days
VE
Packaging Unit
10 PCS
INFO
Info
Bristle diameter 0.30 / 0.40