??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
STL25F-L - Safety Coupling
Bill of material
STL25F-L-TS1.5-N10
PN
Product No.
STL25F-L
TR
Torque Range
[N.m]
COL
Color of Spring
Blue
NS
No. of Springs
3
D
Outer Diameter
54.0
L
Length
95.6
TL
Torque Limit
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2