??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
STL55-L - Safety Coupling
Bill of material
STL55-L-TS7.5-C15xN14
PN
Product No.
STL55-L
TR
Torque Range
COL
Color of Spring
Blue
NS
No. of Springs
6
D
Outer Diameter
80.0
L
Length
120.8
L1
29.7
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
SP1
Split
TL
Torque Limit
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2