??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
STL55F-H - Safety Coupling
Bill of material
STL55F-H-TS21-N14
PN
Product No.
STL55F-H
TR
Torque Range
[N.m]
COL
Color of Spring
Green
NS
No. of Springs
6
D
Outer Diameter
80.0
L
Length
120.8
TL
Torque Limit
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2