??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
STM065C6N
Bill of material
1589481-8
PN
Part Number
1589481-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1589481-8
TEINTERNALDESCRIPTION
TE Internal Description
STM065C6N = THRU-HOLE
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
HEADERTYPE
Header Type
Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Horizontal
NUMBEROFPOSITIONS
Number of Positions
65
NUMBEROFROWS
Number of Rows
2
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin-Lead
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1.27 - 2.28 um [ 50 - 90 uin ]
CONTACTTYPE
Contact Type
Pin
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.29 mm [ .09 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
RECTANGULARTERMINATIONPOSTTAILWIDTH
Rectangular Termination Post & Tail Width
.23 mm [ .009 in ]
RECTANGULARTERMINATIONPOSTTAILTHICKNESS
Rectangular Termination Post & Tail Thickness
.18 mm [ .008 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
HARDWARETYPE
Hardware Type
1.0 mm Captive Jackscrew
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGRETENTION
Mating Retention
With
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MOUNTINGMATINGHARDWARE
MountingMating Hardware
With
STRAINRELIEF
Strain Relief
Without
SURFACEMOUNTEXTENDEDLEADS
Surface Mount Extended Leads
Without
CENTERLINEPITCH
Centerline
.64 mm [ .025 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
HOUSINGPLATINGMATERIAL
Housing Plating Material
Nickel
ROWTOROWSPACING
Row-to-Row Spacing
1.02 mm [ .04 in ]
CONNECTORHEIGHT
Connector Height
3.2 mm [ .126 in ]
CONNECTORLENGTH
Connector Length
25.62 mm [ 1.0085 in ]
CIRCUITAPPLICATION
Circuit Application
Power
PACKAGINGQUANTITY
Packaging Quantity
1
PACKAGINGMETHOD
Packaging Method
Package