??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Schiedel
Description
Stove Adaptor Air B - PMSA 25
Bill of material
Stov.Ada.Air 150/210/0,5/444/BLMO/PMSA25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMSA25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
150 mm
EXT
ext Ø
250 mm
A
100 mm
D1
210 mm
NL
Nominal length
155 mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
0.848 kg