카탈로그: Wippermann
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
1EG1 0501 1300
Wippermann
Attachments for Roller Chains
Simplex roller chains according to ISO 606 (European type)
Single hole bent and straight attachments with inside thread
Type E G - straight attachments, both sides
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wippermann/anbauteile_fuer_rollenketten/er_nach_iso606_eb/winkel_und_flachlasche_mit_gewinde/form_e_g_zweiseitige_flachlasche/form_e_g_zweiseitige_flachlasche.prj},{NB=1EG1 0501 1300},{CNSORDERNO=1EG1 0501 1300},{INFO=PDF Katalog},{AUS=Standard},{WIP=501},{ISO=10 B-1},{P=15.875},{B1=9.65},{B2=13.28},{B3=13.41},{D1=10.16},{D2=5.08},{G=14.7},{L1=19.6},{M=M 5},{S=1.70},{LF=17.2},{HF=26.7},{M1=15.0},{SG=4.2},{ECLASS=23-17-04-06},{ZTNR=73151190},{SA=1.70},{NDM=5},{AUSVIS=Standardkette}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
Wippermann
Description
Straight attachments, both sides - Type E G straight attachments, both sides
Bill of material
1EG1 0501 1300
CNSORDERNO
Article number
1EG1 0501 1300
1EG1 0501 1300
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
WIP
Wip
501
501
ISO
10 B-1
10 B-1
P
Pitch
15.875
15.875
mm
B1
Inner width min.
9.65
9.65
mm
B2
Inner link width max.
13.28
13.28
mm
B3
Outer plate width min.
13.41
13.41
mm
D1
Roller Ø max.
10.16
10.16
mm
D2
Pin Ø max.
5.08
5.08
mm
G
Plate height max.
14.7
14.7
mm
L1
Width over pin max.
19.6
19.6
mm
M
Inside thread
M 5
M 5
S
Attachment dimension
1.70
1.70
mm
LF
Attachment dimension
17.2
17.2
mm
HF
Attachment dimension
26.7
26.7
mm
M1
Attachment dimension
15.0
15.0
mm
SG
Attachment dimension
4.2
4.2
mm
ECLASS
eClass No.
23-17-04-06
ZTNR
Customs Tariff No.
73151190