??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
LILAI Chain
Description
Straight Running Antistatic Single Hinge Table Top Chain - 820 Series
Bill of material
Anti-static 820-K400
CM
Chain model
SERIES
Series
820 Series
PN
Product name
Straight Running Antistatic Single Hinge Table Top Chain
APPLICATION
Application
Main application:anti-static production conveyor
MATERIAL
Material
Antistatic POM, surface resistivity: 10^5, 10^7, 10^9, color black, operating temperature:-30°C to 90 °C。
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
Working load (25°C) 1230N,Max.length 12m
REMARK
Remark
One meter = 26 pieces
W
Width
mm
WEIGHT
Weight
kg/m
RBR
opposite bending raduis
50 mm
E
6.3 mm
G
44.5 mm
H
9.65 mm
L
7.15 mm
P
38.1 mm
Q
41.5 mm
T
4 mm