??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Murrplastik
Description
Strain relief type ZL-SW
Bill of material
ZL-SW87_87702414
TYP
TYPE
BESTNR
Order No.
FARBE
COLOR
Black
MAL
Max. number of cables
A
mm
B
mm
C
mm
D
mm
E
12.0 mm
F
9.0 mm
G
mm
H
11.7 mm
I
18.0 mm
K
mm
VPE
1 St.
UL94
V0 mm