??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Street Lighting Photo Controls
Bill of material
D02595-000
PN
Part Number
D02595-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
D02595-000
TEINTERNALDESCRIPTION
TE Internal Description
ALR-SC-10A-(B-125)
ALIAS
Alias #
1201706-1, ALR-SC-10A
TECHNOLOGY
Technology
Shorting Cap
PRODUCTTYPE
Product Type
Utility
PRODUCTFAMILY
Product Family
SC Series
LEDCOMPATIBLE
LED Compatible
Yes
LOADRATINGBALLASTVA
Load Rating Ballast
1800 VA
LOADRATINGTUNGSTENW
Load Rating Tungsten
1000 W
COLOR
Color
Clear
MOUNTINGSTYLE
Mounting Style
Locking
HOUSINGMATERIAL
Housing Material
High Impact UV-Stabilized Polycarbonate
DIMENSIONSIN
Dimensions
2.87 x 1.61 in
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 65 C
APPLICATION
Application
Closes (shorting) or opens the primary circuit with a NEMA locking type receptacle.
CSACERTIFIED
CSA Certified
Yes
STANDARDS
Standards
ANSI C136.10
ULRATING
UL Rating
Yes
PRODUCTAVAILABILITY
Product Availability
AMERICAS, ANZPAC, ASIA, EMEA
PACKAGINGMETHOD
Packaging Method
Loose Pieces in Master Carton
PRODUCTUSE
Product Use
Designate fixtures for maintenance, keep lights on (shorting cap)off (open cap) continually
WARRANTY
Warranty
6 Years