??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Striaight Running Single Hinge Table Top Chain with Flight - 820 Series
Bill of material
820-K400-DB
CM
Chain model
820-K400-DB
SERIES
Series
820 Series
PN
Product name
Striaight Running Single Hinge Table Top Chain with Flight
APPLICATION
Application
suitable for round shape, strip shape products conveying.
MATERIAL
Material
POM. Work temp: -30°C to 90°,Color :white
PM
Pin material
Stainless steel
REMARK
Remark
One meter = 26 pieces
WEIGHT
Weight
2.90 kg/m