您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
English
S-ANGLE1J STRUCTC1J400
Plantco
Landscaping
Modular bins and steel perimeters
Modular, bottomless, steel planters
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{plantco/landscaping/mod_bins_and_steel_per/modular_steel_planters/s_angle1j.prj},{NB=STRUCTC1J400_400__Natural_s_angle1j},{LODLEVEL=300},{ANGLE=45},{THICKNESS=2},{MATERIAL=Galvanized},{FIX=Supplied with stainless steel screws},{H=400},{COL=Natural}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Plantco
Description
Structural® Angle 1J 45° - Plantco Structural® allows the simple and easy creation of modular, aesthetic and robust bottomless steel planting containers: unleash your creativity, without resorting to custom manufacturing!
Bill of material
S-ANGLE1J STRUCTC1J400
SERIES
Series
STRUCTC1J400
LODLEVEL
LOD Level
300
ANGLE
Angle
45
°
H
Height
400
600
800
400
600
800
mm
THICKNESS
Thickness
2
mm
MATERIAL
Material
Galvanized
COL
Colour
Natural
Colour on demand
Natural
Colour on demand
WEIGHT
Weight
1.27
kg
FIX
Mounting
Supplied with stainless steel screws
DES
Description
Plantco Structural® allows the simple and easy creation of modular, aesthetic and robust bottomless STEEL planters/planting containers, without requiring custom manufacturing. Structural® planters/planting containers are made of galvanized steel parts that fit together to create a bottomless planting container or perimeter. The panels and corner pieces are made of 2 mm thick folded galvanized steel, which are assembled without welding, simply by screwing. A wide choice of epoxy paint colors and 21 panels and corner pieces with different heights, lengths and angle degrees allow multiple assembly combinations. Plantco Structural® fits into all your projects, modern or classic, public or private. Planto, engine of green solutions.
MANUF
Manufacturing
Made in France