You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Aceptar
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Dostępne języki katalogu:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
STRY10A
Misumi
metric
33_pipe_fittings/hoses/valves/sanitary_pipes
Powered by
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF
Previews
3D
2D
Wybór modelu CAD
{misumi/metric/33_pipe_fittings/stry.prj},{NB=STRY10A},{TYPE=STRY},{NO=10A},{RC=3/8},{RC1=16.662},{S=23},{L=70},{H=50},{H1=68},{DD1=15}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 5
HELP_VARIABLE
Company
Misumi
Description
STRY - Strainers
Bill of material
STRY10A
PN
Part Number
STRY10A
STRY10A
NO
No.
10A
10A
RC
Rc (PT)
3/8
3/8
S
23
23
mm
L
70
70
mm
H
50
50
mm
H1
68
68
mm
DD1
d1
15
15
mm