??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
STZ-Q10-01-XX - Crossbars made of plastic
Bill of material
STZ-Q10-01-LL
ARTNR
Part no.
STZ-Q10-01-LL
INFO
Info PDF
INFO
LG
Bearing
A
Length
30 mm
H
Height
21 mm
B
Length
14 mm
Q
Height
7.5 mm
H1
Height
14 mm
E
Length
20 mm
TS
Diameter
3.3 mm
V
Height
3 mm