??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
SU2621 - Ultrasonic flow meters
Bill of material
SU2621
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SU2621: Ultrasonic flow meter; PNP/NPN; switching signal; pulse signal; analogue
DESCLONG
Long Description
Ultrasonic flow meter; PNP/NPN; switching signal; pulse signal; analogue signal; IO-Link; frequency signal; diagnostic signal; totaliser switching signal; Measuring range 0.3...60 m³/h; Measuring range 5...1000 l/min; Medium temperature -20...100 °C; Pressure rating 100 bar; 2" NPT DN50; Connector
BN
Bestellnummer
SU2621
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SUN21XFBFRKG/US
ERPGRSUPPLIER
ERP Group Supplier
G6
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1