??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP N001 M3-AG DN40
Bill of material
SCHMALZ 10.01.01.00315 SA-NIP N001 M3-AG DN40
NAME
Name
10_01_01_00315
NNCUSTOM
SA-NIP N001 M3-AG DN40
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N001 M3-AG DN40
LINACUSTOM
SA-NIP N001 M3-AG DN40
ARTNR
Order number
10.01.01.00315
C121
D
0.9 mm
C124
dn
0.4 mm
C132
G1
M3-AG
C111
L
2 mm
C109
L1
6 mm
C110
L2
1 mm
C133
LG1
3 mm
C140
SW1
5 mm
C191
Nippel
N 001
C613
Material
Aluminium
C575
Weight
0.2 g