??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGN - SA-NIP N031 G1/4-IG DN550
Bill of material
SCHMALZ 10.01.01.00328 SA-NIP N031 G1/4-IG DN550
NAME
Name
10_01_01_00328
NNCUSTOM
SA-NIP N031 G1/4-IG DN550
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N031 G1/4-IG DN550
LINACUSTOM
SA-NIP N031 G1/4-IG DN550
ARTNR
Order number
10.01.01.00328
C124
dn
5.5 mm
C121
D
11 mm
C132
G1
G1/4"-IG
C111
L
21 mm
C109
L1
34 mm
C110
L2
13 mm
C133
LG1
11 mm
C140
SW1
17 mm
C142
SW2
6 mm
C191
Nippel
N 031
C613
Material
Aluminium
C575
Weight
10.5 g