您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Suction Cups for Handling Sheet Metal
Schmalz
Vacuum Components
Vacuum suction pads
Powered by
CAD模型選擇
Bellows Suction Cups SAB2 P (2.5 Folds)
21.11.2023
Connector Upper Part SAOXM (Single Component)
21.11.2023
Connector Upper Part SAXM (Single Component)
21.11.2023
Connector Lower Part SAOXM (Single Component)
21.11.2023
Connector Lower Part SAXM (Single Component)
21.11.2023
Insert SAOXM (Single Component)
21.11.2023
Flat Suction Cups SAFT-C
21.11.2023
Bell-Shaped Suction Cups SAOXM (without Connection Element)
21.11.2023
Bell-Shaped Suction Cups SAXM (without Connection Element)
21.11.2023
Bell-Shaped Suction Cups SAG
21.11.2023
Bell-Shaped Suction Cups SAOG (Oval)
21.11.2023
Bell-Shaped Suction Cups SAOG-S
21.11.2023
Bell-Shaped Suction Cups SAOXM (Oval)
21.11.2023
Bell-Shaped Suction Cups SAXM
21.11.2023
Bell-Shaped Suction Cups SGGN
21.11.2023
Edge Gripper Suction Cups for Hot Forming SAOK HT2 (oval)
21.11.2023
Edge Gripper Suction Cups SAOK (oval)
21.11.2023
Suction Cup Connection Nipples for SGGN
21.11.2023
Accessories Bellows Suction Cups SAB2 P
21.11.2023
Bell-Shaped Suction Cups SAX
18.09.2020
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎