??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SPC - SPC 210 NBR-55 G1/2-IG TV
Bill of material
SCHMALZ 10.01.01.01188 SPC 210 NBR-55 G1/2-IG TV
NAME
Name
10_01_01_01188
NNCUSTOM
SPC 210 NBR-55 G1/2-IG TV
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPC 210 NBR-55 G1/2-IG TV
LINACUSTOM
SPC 210 NBR-55 G1/2-IG TV
ARTNR
Order number
10.01.01.01188
C127
d
34 mm
C126
d2
163 mm
C635
ds
33.5 mm
C1688
Dmax(S)
215 mm
C614
Ds
210 mm
C132
G1
G1/2"-IG
C135
G2
G1/4"-AG
C138
G3
G1/8"-IG
C117
H
23 mm
C115
H1
62 mm
C110
L2
36.5 mm
C133
LG1
13.5 mm
C136
LG2
18 mm
C139
LG3
9.5 mm
C171
Z
5 mm
C556
Saugkraft
1760 N
C683
Volumen
193.272 cmł
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
210
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
920 g