??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
SuperKat Series - Anti-Flat -Spotting Shopping Cart Caster
Bill of material
83224E
PN
Part Number
83224E
SER
Series
SuperKat: Anti-Flat Spotting
TYPE
Type
D
Wheel Diameter
5 Inch
W
Tread Width
1 1/4 Inch
WB
Bearing Type
Dual Precision
H
Mount Height
5 7/8 Inch
CAP
Capacity
250 lb
WEIGHT
Approx. Weight
1 5/8 lb