??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Universal wall holder for handy wiper - Sanitary accessories
Bill of material
BA40IG409
BNR
Order number
PD
Product description
BODENSCHATZ universal wall holder, 3M no drilling, for handy wiper Mounting gluing
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Glue
W
Width
40 mm
H
Height
54 mm
L
Length
mm
GW
Installation height
1.8 m
NW
Netto weight
0.04 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40IG409/