??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
cntpic
Description
SUPPORT-R158 - R15.8 Grinding machine holder - bracket
Bill of material
S-R158
CNSORDERNO
S-R158
CODE
Code
R158
L
Support length
120.00
DA
ROLLER DIAMETER
15.80
B
Support height
27
P
Roller spacing
24.00
T
Thickness
6.00
MET
Support material
Plastic cement
Z
Number of rollers
5