??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
SUS100B - Un-finished
Bill of material
SUS100B17
TYPE
Type
SUS100B
NOT
Number of teeth
DP
Pitch dia
mm
DO
Outer dia
mm
DC
Teeth bottom dia
mm
DC2
Caliper dia
mm
T
Width of teeth
17.6 mm
SHAPE
Shape of sproket
C : Cutting type
SD
Bore diameter
20 mm
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.