??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
SUS100B - with Keyway & Tapped holes
Bill of material
KANA_NK100B17D21
TYPE
Type
SUS100B
NOT
Number of teeth
DP
Pitch dia
mm
DO
Outer dia
mm
DC
Teeth bottom dia
mm
DC2
Caliper dia
mm
T
Width of teeth
17.6 mm
SHAPE
Shape of sproket
C : Cutting type
SD
Bore diameter
mm
Enter value for SD
Bore diameter
mm
cm
inch
ft
SDAS
Bore allowance symbol
SDAC
Bore allowance class
SDAV
Bore allowance
0/+21 μm
BD
Boss diameter
mm
Enter value for BD
Boss diameter
mm
cm
inch
ft
BDL
Boss diameter (Left side)
mm
BDR
Boss diameter (Right side)
mm
BL
Length of boss
mm
Enter value for BL
Length of boss
mm
cm
inch
ft
BLL
Length of boss (Left side)
mm
BLR
Length of boss (Right side)
mm
GD
Dia of slit
0.0 mm
S
Width of slit
0.0 mm
KEY
Keyway
KEYAS
Key allowance symbol (width)
KEYAC
Key allowance class (width)
KEYAV
Key allowance (width)
N/A mm
KEYAV2
Key allowance (depth)
- mm
THP
Tapped hole
THPL
Tapped hole (left)
M
Tapped hole size
ML
Tapped hole size (left)
NOTHP
Number of tapped holes
A
Position of Tapped hole (form the boss end face side)
mm
A2
Position of Tapped hole (Left side)
mm
ATH
Angle of tapped hole
°
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.