SV10PA1-4X/M
Bosch Rexroth
Industrial Hydraulics
Valves
Isolator and shuttle valves
Check valves
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{bosch_rexroth_mcd/industrial_hydraulics/valves/isolator_and_shuttle_valves/check_valves/svsl_10_32_asmtab.prj},{NB=BOSCH-Rexroth SV10PA1-4X/M},{TYPE=S: Check valve},{TO=V},{SIZ=10},{TYPECN=P},{PO=A},{CP=1},{SERIES=4X: Component series 40 … 49 (40 … 49: unchanged installation and mounting dimensions)},{AP=},{QM=},{SEAL=M},{CR=},{CT=},{PPATH=sv_sl/sv_sl_10_32/sv_sl_10_32_parts/svsl_10_32_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bosch Rexroth
Description
SV and SL 10 - Check valve, pilot operated
Bill of material
SV10PA1-4X/M
ORDERNO
Order number
SV10PA1-4X/M
MN
Material number
R900483369
TYPE
Type
S: Check valve
TO
Pilot oil return
V: Internal pilot oil return
L: External pilot oil return
V: Internal pilot oil return
L: External pilot oil return
SIZ
Size
10: Size 10 ✔
10: Size 10
10: Size 10
20: Size 20
20: Size 20
30: Size 32
30: Size 32
TYPECN
Type of connection
P: Subplate mounting ✔
P: Subplate mounting
P: Subplate mounting
G: Threaded connection
G: Threaded connection
PO
Pre-opening
A: With pre-opening ✔
A: With pre-opening
A: With pre-opening
B: Without pre-opening
B: Without pre-opening
CP
Cracking pressure
1: 1.5 bar
2: 3.0 bar
3: 6.0 bar
4: 10.0 bar
1: 1.5 bar
2: 3.0 bar
3: 6.0 bar
4: 10.0 bar
bar
SERIES
Component series
4X: Component series 40 … 49 (40 … 49: unchanged installation and mounting dimensions)
AP
Attachment possibility
Without attachment possibility for directional spool or seat valve
Without attachment possibility for directional spool or seat valve
QM
Spool position monitoring
Without position switch
Without position switch
SEAL
Seal material
M: NBR seals
V: FKM seals
M: NBR seals
V: FKM seals
CR
Corrosion resistance
None
J3: Improved corrosion protection (240 h salt spray test according to EN ISO 9227)
None
J3: Improved corrosion protection (240 h salt spray test according to EN ISO 9227)
CT
Connection thread
RNR
Datasheet
RE21468