SV6PA1-6X/
Bosch Rexroth
Industrial Hydraulics
Valves
Isolator and shuttle valves
Check valves
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{bosch_rexroth_mcd/industrial_hydraulics/valves/isolator_and_shuttle_valves/check_valves/sv_sl_6_asmtab.prj},{NB=BOSCH-Rexroth SV6PA1-6X/},{TYPE=V},{SIZE= 6: Size 6},{SM=P : For subplate mounting},{PO=A},{CP=1},{SERIES=6X: Component series 60 to 69 (60 to 69: Unchanged installation and connection dimensions)},{CR=},{SEAL=},{PPATH=sv_sl/sv_sl_6/sv_sl_6_parts/sv_sl_6_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bosch Rexroth
Description
SV and SL 6 - Check valve, pilot operated
Bill of material
SV6PA1-6X/
ORDERNO
Order number
SV6PA1-6X/
MN
Material number
R901320289
TYPE
Type
V: Pilot oil return internal ✔
V: Pilot oil return internal
V: Pilot oil return internal
L: Pilot oil return external
L: Pilot oil return external
SIZE
Size
6: Size 6
SM
Subplate mounting
P : For subplate mounting
PO
Pre-opening
A: With pre-opening ✔
A: With pre-opening
A: With pre-opening
B: Without pre-opening
B: Without pre-opening
CP
Cracking pressure
1: 1.5 bar
2: 3 bar
3: 6 bar
1: 1.5 bar
2: 3 bar
3: 6 bar
bar
SERIES
Component series
6X: Component series 60 to 69 (60 to 69: Unchanged installation and connection dimensions)
CR
Corrosion resistance (outside)
None
J50: Galvanic coating DIN 50979 - Fe//Zn8//Cn//T0 (thick-layer passivation)
None
J50: Galvanic coating DIN 50979 - Fe//Zn8//Cn//T0 (thick-layer passivation)
SEAL
Seal material
NBR seals
V: FKM seals (other seals upon request)
NBR seals
V: FKM seals (other seals upon request)
RNR
Datasheet
RE21460