??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HPC
Description
SVR5 - Jackscrew - Size 5 - Nominal force 5000N
Bill of material
HPC - SVR5-20-100H
REF
Part number
TYPE
Type of direction
RAP
Reduction ratio
COURSE
Stroke
mm
Enter value for COURSE
Stroke
mm
cm
inch
ft
POS
Nut position
mm
Enter value for POS
Nut position
mm
cm
inch
ft
R
Ø leadscrew
TR20 x 6
COTR
Stroke per rev.
mm
FORN
Nominal force
5000 N
CN
Torque at nominal force
Nm
REND
Efficiency at 1000 RPM
V
Max.
2800 t/min
VM
Max. speed
m/min
PUIS20
Max. power at 20% ED
0.18 kW
PUIS10
Max. power at 10% ED
0.23 kW
INFO
Informations
Information
INFO