SVW-2030
cntpic
swissberger
guideway
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{cntpic/swissberger/guideway/guideway-svw.prj},{NB=SVW-2030},{BRAND=瑞施博格},{SERIES=2},{L=30},{L1=30,[30:300/1]},{I=0.50},{F=3},{P0=4.00},{Z=4},{SM=1.0},{RS=BS},{SCREWTYPE=MA},{AC=P},{MET=N/A},{PPATH=assemblies/guideway_svw_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
cntpic
Description
SVW1-4 - [High Precision Guideway]SVW Crossed Roller Guideway-High Precision Guideway-Crossed Guideway
Bill of material
SVW-2030
CNSORDERNO
SVW-2030
SVW-2030
BRAND
Brand
Swissberger
CODE
Code
SVW2
SVW2
STROKE
Trip
28.00
28.00
mm
B1
Guide rail combination height
24.00
24.00
mm
A
Rail width
6.50
6.50
mm
L
Rail length
mm
값 입력 L
Rail length
mm
cm
inch
ft
확인
L1
Length value
30,[30:300/1]
30,[30:300/1]
mm
P3
Distance between side pin holes
15.00
15.00
mm
P2
Side hole spacing
15
15
mm
N
Distance from head hole to edge
7.50
7.50
mm
I
0.50
mm
C
Single piece height of guide rail
5.5
5.5
mm
B2
Middle guide rail height
11.00
11.00
mm
S
Screw model
M3
M3
F
Insert hole diameter Φ
3
3
G
Large screw hole diameter
4.4
4.4
mm
D1
Small screw hole diameter
2.55
2.55
mm
H
Thickness of large screw hole
2.00
2.00
mm
T
Thickness of left and right screws
1.2
1.2
mm
DA
Retainer roller size
2.0
2.0
mm
P0
Retainer spacing
4.00
4.00
Z
Number of rollers
SM
Screw holes at both ends
1.0
1.0
RS
Screw replacement
BS:Black screw
BS:Black screw
SCREWTYPE
Screw hole processing
MA: Countersunk teeth
MA: Countersunk teeth
AC
Accuracy class
P: Precision level
P: Precision level
MET
Track material
SUJ2
SUJ2
LINK
https://shop.cntpic.com/pages/search/list?keyword=SVW-2030&type=0&sale_id=10211&shop_id=10002&plat_id=1&isPlat=true