SVWH-2030
cntpic
swissberger
guideway
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{cntpic/swissberger/guideway/guideway-svwh.prj},{NB=SVWH-2030},{BRAND=瑞施博格},{SERIES=2},{L=30},{L1=30,[30:300/1]},{I=0.50},{F=3},{P0=2.35},{Z=8},{SM=1.0},{RS=BS},{SCREWTYPE=MA},{AC=P},{MET=N/A},{PPATH=assemblies/guideway_svwh_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
cntpic
Description
SVWH2-4 - [High Precision Guideway]-SVWH Series Three Rows Crossed Roller Guideway-High Precision Guideway-Crossed Guideway-Plastic Cage Type Guideway
Bill of material
SVWH-2030
CNSORDERNO
SVWH-2030
SVWH-2030
BRAND
Brand
Swissberger
CODE
Code
SVWH2
SVWH2
STROKE
Stroke
22.40
22.40
B1
Guide rail combination height
12.00
12.00
mm
A
Rail width
6.00
6.00
mm
L
Rail length
mm
값 입력 L
Rail length
mm
cm
inch
ft
확인
L1
Length value
30,[30:300/1]
30,[30:300/1]
mm
P
Side hole spacing
15
15
mm
N
Distance from head hole to edge
7.50
7.50
mm
I
0.50
B2
中间导轨高度
5.5
5.5
mm
C
Single piece height of guide rail
11.00
11.00
S
Screw model
M3
M3
F
Insert hole diameter Φ
3
3
G
Large screw hole diameter
4.4
4.4
mm
D1
Small screw hole diameter
2.55
2.55
mm
H
Thickness of large screw hole
2.00
2.00
mm
T
Thickness of left and right screws
1.2
1.2
DA
Retainer roller size
2.0
2.0
P0
Retainer spacing
2.35
2.35
Z
Number of rollers
SM
Screw holes at both ends
1.0
1.0
RS
Screw replacement
BS:Black screw
RS:White screw
N:N/A
BS:Black screw
RS:White screw
N:N/A
SCREWTYPE
Screw hole processing
MA: Countersunk teeth
MB: Countersunk through-hole
MC: Full Teeth
MA: Countersunk teeth
MB: Countersunk through-hole
MC: Full Teeth
AC
Accuracy class
P: Precision level
UP: Ultra precision level
P: Precision level
UP: Ultra precision level
MET
Track material
SUJ2
S: Stainless steel 440C
MS: Mold Steel
SUJ2
S: Stainless steel 440C
MS: Mold Steel
LINK
https://shop.cntpic.com/pages/search/list?keyword=SVWH-2030&type=0&sale_id=10211&shop_id=10002&plat_id=1&isPlat=true