??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
SX-48
Bill of material
SX-48
CNSORDERNO
Item Number
SX-48
T
0.8, 1.0, 1.2, 1.6, 2.0, 2.3 mm
COLOR
color
black
FORCEN
holding force
49/1 N
FORCEF
holding force
5/1 kgf
MASS
11 g
CM
CaseMatelial
Polyamide(UL94-V-0)
LM
LatchMatelial
Polyacetal(UL94HB)
SM
ScrewMatelial
Stainless steel(SUS304)