??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CONTRINEX
Description
SXX-XXNX-000-NNTX - Connectivity
Bill of material
V12-8TPD-000-NN3
ORDERNO
Part number
TYPE
Part reference
PT
Product type
T-connector
S
Socket
mm
P
Plug
M12 mm
PNO
Number of pins
SP
Socket, Plug
mm
RVR
Rated voltage range
VAC/VDC
CC
Cable color
black
TR
Temperature range
°C
ER
Enclosure rating
IP 67
NOS
Number of sockets
WG
Weight
g
ECCN
Customs tariff number
REACH
YES
ROHS
YES
INFO
Info
Product details