??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Synchronkupplung LLZ / LLZE - Synchronous coupling LLZ / LLZE
Bill of material
03411-14
IDNR
Code-No.
03411-
TYP
Typ
14
INFO
Data sheet
Product datasheet
A
Diameter
14 mm
D
Diameter
30 mm
E
Length
35 mm
F
Length
33.6 mm
G
Length
23.5 mm
H
Length
11.5 mm
DM
Torque
38 Nm