??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
OMAR
Description
sz45_dummy - Open cover type drag chain
Bill of material
QSZ45.50.50R75+L578/N8
TYPE
Models
SZ45
T
The drag chain property
mm
B
Inside height
45 mm
F1
Inside width 1
mm
F2
Inside width 2
mm
C
Outer height
66.00 mm
E
Outer width
148.00 mm
P
Pitch
68 mm
R
Bending radius
mm
HF
Installation height
216.00 mm
DPJ
Fixed length
mm
Enter value for DPJ
Fixed length
mm
cm
inch
ft
LA
Travel length
mm
Enter value for LA
Travel length
mm
cm
inch
ft
POS
Moving distance of the active end
D
Drag chain back to extreme position
176.00 mm
K
ARC length
272 mm
L
Drag chain length
578 mm
N
Number of sessions
8
CNSORDERNO
Order identification
QSZ45.50.50R75+L578/N8