??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
RCM
Description
T Ø 32 - Super-strong
Bill of material
T32-075(0)
CODE
-
DH
Hole diameter
32 mm
DD
Rod diameter
16 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
FN
Force
15000 N
BXH
Cross wire section
7.4 x 13 mm