??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 6
HELP_VARIABLE
Company
RCM
Description
T Ø 50 - Super-strong
Bill of material
T50-100(0)
CODE
-
DH
Hole diameter
50 mm
DD
Rod diameter
25 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Wert eingeben für SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
FN
Force
35000 N
BXH
Cross wire section
11.8 x 17.8 mm