??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
T 24 - Merkel® U-Ring
Bill of material
24314233 T 24 95 103 10.9
DD
Dimension d
mm
D
Dimension
mm
NUT
Groove
H
Dimension
mm
L
Dimension
12.0 mm
P
Profile
4.0 mm
C
3.0 mm