??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rollon
Description
T-nuts
Bill of material
6000436
CODE
Code
UNIT
Unit type
N
Holes
0
A
- mm
B
- mm
D
- mm
D3
- mm
D4
- mm
G
- mm
H2
- mm
K
- mm
HOLE
Hole
LE
Length
20 mm
INFO
Catalogue