??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
T-slot blocks with male thread - -
Bill of material
326800
BEST
Order No.
326800
B
width
16 mm
H
height
21 mm
H1
height
16.2 mm
L
l
30 mm
M
Thread
M 6 mm
BS
Description
Information
Infotext